Energy Distribution
OTDC200GV11-ESS DC Switch-disconnector
Out of stock
Product Id
1SCA161987R1001
A fully optimized two-pole DC switch-disconnector for 1500V 100-250A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The two-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses by up to 70 percent. Compact OTDC 100...250A range of 1500V DC switches is also up to 80 percent smaller than conventional solutions. The compact size makes it possible for manufacturers to reduce the enclosure size. ESS types are designed for higher short-circuit values with already done fuse coordination.
More about OTDC200GV11-ESS DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.8 kilogram |
| Package Height | 145 millimetre |
| Package Length | 190 millimetre |
| Package Width | 170 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC200GV11-ESS DC Switch-disconnector |
| Extended Product Type | OTDC200GV11-ESS |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
Write Your Own Review


