OTDC200UGV02S PV Disconnect Switch
Out of stock
Product Id
1SCA161990R1001
A fully optimized side operated two-pole DC switch-disconnector for 1500V 100-250A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
More about OTDC200UGV02S PV Disconnect Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1500 volt |
Standards | UL98B and IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 2 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC200UGV02S PV Disconnect Switch |
Package Height | 145 millimetre |
Package Length | 190 millimetre |
Package Width | 170 millimetre |
Extended Product Type | OTDC200UGV02S |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85353010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review