OTDC250GV02S DC Switch-disconnector
Out of stock
Product Id
1SCA161995R1001
A fully optimized side operated two-pole DC switch-disconnector for 1500V 100-250A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
More about OTDC250GV02S DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1500 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 2 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC250GV02S DC Switch-disconnector |
Package Height | 145 millimetre |
Package Length | 190 millimetre |
Package Width | 170 millimetre |
Extended Product Type | OTDC250GV02S |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85353010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review