Energy Distribution
TERMINAL COVERS LOW 4P S6-T6
Out of stock
Product Id
1SDA014039R1
LOW TERMINAL-COVERS FOUR-POLE S6-T6
More about TERMINAL COVERS LOW 4P S6-T6
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.275 kilogram |
| Package Height | 30 millimetre |
| Package Length | 300 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 800 volt |
| Standards | IEC |
| Invoice Description | TERMINAL COVERS LOW 4P S6-T6 |
| Extended Product Type | TERMINAL COVERS LOW 4P S6-T6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


