Energy Distribution
UVD 48V E1/6-T7-X1-T8-E1.2/6.2-XT7-XT7M
Out of stock
Product Id
1SDA038317R1
ELECTRONIC TIME DELAY 48V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M
More about UVD 48V E1/6-T7-X1-T8-E1.2/6.2-XT7-XT7M
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.33 kilogram |
| Package Height | 60 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Air Circuit Breaker |
| Rated Voltage (Ur) | 48 volt |
| Standards | IEC |
| Invoice Description | UVD 48V E1/6-T7-X1-T8-E1.2/6.2-XT7-XT7M |
| Extended Product Type | UVD 48V E1/6-T7-X1-T8-E1.2/6.2-XT7-XT7M |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


