Energy Distribution
UVD T1..T6 - XT1..XT4 48..60Va.c./d.c.
Out of stock
Product Id
1SDA051358R1
ELECTRONIC TIME DELAY 48...60V AC-DC FOR UNDERVOLTAGE RELEAS T1..T6-XT1..XT4
More about UVD T1..T6 - XT1..XT4 48..60Va.c./d.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 95 millimetre |
| Package Length | 150 millimetre |
| Package Width | 105 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 48 ... 60 volt AC, 48 ... 60 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | UVD T1..T6 - XT1..XT4 48..60Va.c./d.c. |
| Extended Product Type | UVD T1..T6 - XT1..XT4 48..60Va.c./d.c. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


