Energy Distribution
KIT R T3 8pcs
Out of stock
Product Id
1SDA051497R1
REAR TERMINALS ADJUSTABLE 8pcs T3
More about KIT R T3 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.87 kilogram |
| Package Height | 0 millimetre |
| Package Length | 250 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KIT R T3 8pcs |
| Extended Product Type | KIT R T3 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


