Energy Distribution

T4N 250 PR222DS/P-LSIG In=160 4p F F

Out of stock
    Product Id
    1SDA054019R1
    C.BREAKER TMAX T4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 160

    More about T4N 250 PR222DS/P-LSIG In=160 4p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Number Of Poles4
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability8000 cycle
    Package Gross Weight3.5 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 70 kiloampere
    Rated Uninterrupted Current (Iu)250 ampere
    SizeT4N
    Sub-typeT4
    Rated Operational Voltage690 volt AC
    StandardsIEC 60947
    Release TypeEL
    Invoice DescriptionT4N 250 PR222DS/P-LSIG In=160 4p F F
    Extended Product TypeT4N 250 PR222DS/P-LSIG In=160 4p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T4N 250 PR222DS/P-LSIG In=160 4p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.