Energy Distribution
T4S 250 PR222DS/P-LSIG In=100 4p F F
Out of stock
Product Id
1SDA054042R1
C.BREAKER TMAX T4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 100
More about T4S 250 PR222DS/P-LSIG In=100 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 8000 cycle |
| Package Gross Weight | 3.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Size | T4S |
| Sub-type | T4 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC 60947 |
| Release Type | EL |
| Invoice Description | T4S 250 PR222DS/P-LSIG In=100 4p F F |
| Extended Product Type | T4S 250 PR222DS/P-LSIG In=100 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


