Energy Distribution

T5S 400 PR221DS-I In=400 3p F F

Out of stock
    Product Id
    1SDA054335R1
    C.BREAKER TMAX T5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-I R 400

    More about T5S 400 PR221DS-I In=400 3p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles3
    Rated Current El ED (In)Main Circuit 400A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability7000 cycle, 60 cycles per hour
    Package Gross Weight5.1 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 40 kiloampere, (500 V AC) 30 kiloampere, (690 V AC) 25 kiloampere
    Rated Short-time Withstand Current (Icw)for 1 s 5 kiloampere
    Rated Uninterrupted Current (Iu)400 ampere
    SizeT5
    Sub-typeT5
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level50kA
    Invoice DescriptionT5S 400 PR221DS-I In=400 3p F F
    Extended Product TypeT5S 400 PR221DS-I In=400 3p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T5S 400 PR221DS-I In=400 3p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.