Energy Distribution
T5N 630 PR221DS-LS/I In=630 3p F F
₹30,207.76
Product Id
1SDA054396R1
C.BREAKER TMAX T5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
More about T5N 630 PR221DS-LS/I In=630 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 3 |
| Rated Current El ED (In) | Main Circuit 630A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 5000 cycle, 60 cycles per hour |
| Package Gross Weight | 5.1 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere, (230 V AC) 70 kiloampere, (380 V AC) 36 kiloampere, (400 V AC) 36 kiloampere, (415 V AC) 36 kiloampere, (440 V AC) 30 kiloampere, (500 V AC) 25 kiloampere, (690 V AC) 20 kiloampere |
| Rated Uninterrupted Current (Iu) | 630 ampere |
| Size | T5 |
| Sub-type | T5 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC |
| Release Type | EL |
| Short Circuit Performance Level | 36kA |
| Invoice Description | T5N 630 PR221DS-LS/I In=630 3p F F |
| Extended Product Type | T5N 630 PR221DS-LS/I In=630 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,207.76 + <span class="price">₹190.00</span> shipping | ||||
| ₹31,182.00 Free delivery | ||||
| ₹66,060.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,207.76 + <span class="price">₹190.00</span> shipping | ||||
| ₹31,182.00 Free delivery | ||||
| ₹66,060.00 Free delivery |
Write Your Own Review


