Energy Distribution

T5S 630 PR221DS-LS/I In=630 4p F F

Out of stock
    Product Id
    1SDA054408R1
    C.BREAKER TMAX T5S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630

    More about T5S 630 PR221DS-LS/I In=630 4p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles4
    Rated Current El ED (In)Main Circuit 630A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability5000 cycle, 60 cycles per hour
    Package Gross Weight6.2 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 40 kiloampere, (500 V AC) 30 kiloampere, (690 V AC) 25 kiloampere
    Rated Uninterrupted Current (Iu)630 ampere
    SizeT5
    Sub-typeT5
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level50kA
    Invoice DescriptionT5S 630 PR221DS-LS/I In=630 4p F F
    Extended Product TypeT5S 630 PR221DS-LS/I In=630 4p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T5S 630 PR221DS-LS/I In=630 4p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.