Energy Distribution
SOR T4-T5-T6 48...60 Vac/dc
Out of stock
Product Id
1SDA054864R1
SHUNT OPENING RELEASE 48...60V AC-DC T4-T5-T6
More about SOR T4-T5-T6 48...60 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 48 ... 60 volt AC, 48 ... 60 volt DC |
| Standards | IEC |
| Invoice Description | SOR T4-T5-T6 48...60 Vac/dc |
| Extended Product Type | SOR T4-T5-T6 48...60 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


