Energy Distribution

SOR T4-T5-T6 380...440 Vac

₹2,580.66
- +
Product Id
1SDA054867R1
Sold and delivered by K G INDUSTRIAL PRODUCT
SHUNT OPENING RELEASE 380...440V AC T4-T5-T6

More about SOR T4-T5-T6 380...440 Vac

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax T
Rated Voltage (Ur) 380 ... 440 volt AC
Standards IEC
Product Class Moulded Case Circuit Breakers
Package Width 110 millimetre
Package Length 140 millimetre
Package Height 60 millimetre
Invoice Description SOR T4-T5-T6 380...440 Vac
Product Range TMax T
Package Gross Weight 0.1 kilogram
Extended Product Type SOR T4-T5-T6 380...440 Vac
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
K G INDUSTRIAL PRODUCT
100% of 100
100% positive evaluations
₹2,580.66
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    K G INDUSTRIAL PRODUCT
    100% of 100
    100% positive evaluations
    ₹2,580.66
    Free delivery
      Write Your Own Review
      You're reviewing:SOR T4-T5-T6 380...440 Vac
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.