Energy Distribution
SOR-C T4-T5-T6 24...30 Vac/dc
₹4,262.00
+ ₹50.00 shipping
Product Id
1SDA054870R1
SHUNT OPENING RELEASE WIRED 24...30V AC-DC T4-T5-T6
More about SOR-C T4-T5-T6 24...30 Vac/dc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 24 ... 30 volt AC, 24 ... 30 volt DC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 140 millimetre |
Package Height | 60 millimetre |
Invoice Description | SOR-C T4-T5-T6 24...30 Vac/dc |
Product Range | TMax T |
Package Gross Weight | 0.15 kilogram |
Extended Product Type | SOR-C T4-T5-T6 24...30 Vac/dc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,262.00
+ ₹50.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,262.00
+ ₹50.00 shipping
|
|
Write Your Own Review