Energy Distribution
UVR T4-T5-T6 380...440 Vac
₹4,914.00
Product Id
1SDA054885R1
UNDERVOLTAGE RELEASE 380...440V AC T4-T5-T6
More about UVR T4-T5-T6 380...440 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 380 ... 440 volt AC |
| Standards | IEC |
| Invoice Description | UVR T4-T5-T6 380...440 Vac |
| Extended Product Type | UVR T4-T5-T6 380...440 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,914.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹8,321.36 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,914.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹8,321.36 Free delivery |
Write Your Own Review


