Energy Distribution
MOE T4-T5 110...125 Vac/dc
Out of stock
Product Id
1SDA054896R1
MOTOR OPERATOR 110...125V AC-DC T4-T5
More about MOE T4-T5 110...125 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.34 kilogram |
| Package Height | 136 millimetre |
| Package Length | 163 millimetre |
| Package Width | 131 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 100 ... 125 volt AC, 100 ... 125 volt DC |
| Standards | IEC |
| Invoice Description | MOE T4-T5 110...125 Vac/dc |
| Extended Product Type | MOE T4-T5 110...125 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


