Energy Distribution
MOE-E T4-T5 24 Vdc X REM.CONTR.
Out of stock
Product Id
1SDA054899R1
MOTOR OPERATOR 24V DC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T4-T5
More about MOE-E T4-T5 24 Vdc X REM.CONTR.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.34 kilogram |
| Package Height | 189 millimetre |
| Package Length | 158 millimetre |
| Package Width | 153 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 24 volt DC |
| Standards | IEC |
| Invoice Description | MOE-E T4-T5 24 Vdc X REM.CONTR. |
| Extended Product Type | MOE-E T4-T5 24 Vdc X REM.CONTR. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


