Energy Distribution
MOL-S T4-T5 >KEY LOCK EQUAL N.20008
Out of stock
Product Id
1SDA054908R1
KEY LOCK EQUAL N.20008 FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS T4-T5
More about MOL-S T4-T5 >KEY LOCK EQUAL N.20008
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 24 millimetre |
| Package Length | 257 millimetre |
| Package Width | 155 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | MOL-S T4-T5 >KEY LOCK EQUAL N.20008 |
| Extended Product Type | MOL-S T4-T5 >KEY LOCK EQUAL N.20008 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


