Energy Distribution
AUX-C T4-T5-T6 2Q 400 Vac
Out of stock
Product Id
1SDA054913R1
2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 400V AC WIRED T4-T5-T6
More about AUX-C T4-T5-T6 2Q 400 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX-C T4-T5-T6 2Q 400 Vac |
| Extended Product Type | AUX-C T4-T5-T6 2Q 400 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


