Energy Distribution
AUX-E-C 1Q 1SY T4-T5 >INTEL.x SER.COMM.
₹3,347.80
Product Id
1SDA054916R1
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION INTELLIGENT WIRED WITH SERIAL COMMUNICATION FOR PR222DS/PD T4-T5
More about AUX-E-C 1Q 1SY T4-T5 >INTEL.x SER.COMM.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX-E-C 1Q 1SY T4-T5 >INTEL.x SER.COMM. |
| Extended Product Type | AUX-E-C 1Q 1SY T4-T5 >INTEL.x SER.COMM. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,347.80 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,347.80 Free delivery |
Write Your Own Review


