Energy Distribution
ADP 6pin AUX T4-T5-T6 P/W
₹1,078.58
Product Id
1SDA054922R1
ADAPTER CONNECTOR 6pin FOR AUX FOR PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6
More about ADP 6pin AUX T4-T5-T6 P/W
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | ADP 6pin AUX T4-T5-T6 P/W |
| Extended Product Type | ADP 6pin AUX T4-T5-T6 P/W |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,078.58 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,078.58 Free delivery |
Write Your Own Review


