Energy Distribution
RHD T4-T5 F/P STAND. DIRECT
Out of stock
Product Id
1SDA054926R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN T4-T5
More about RHD T4-T5 F/P STAND. DIRECT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 168 millimetre |
| Package Length | 128 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Standards | IEC |
| Invoice Description | RHD T4-T5 F/P STAND. DIRECT |
| Extended Product Type | RHD T4-T5 F/P STAND. DIRECT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


