Energy Distribution
KLF-S T4-T5 KEY LOCK EQ.20007 F/ROT.HAND
Out of stock
Product Id
1SDA054942R1
KEY LOCK EQUAL N.20007 IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL BETWEEN MORE C.BREAKERS T4-T5
More about KLF-S T4-T5 KEY LOCK EQ.20007 F/ROT.HAND
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 20 millimetre |
Invoice Description | KLF-S T4-T5 KEY LOCK EQ.20007 F/ROT.HAND |
Product Range | TMax T |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | KLF-S T4-T5 KEY LOCK EQ.20007 F/ROT.HAND |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review