Energy Distribution
MIR-P tipo F (T5-T5)
Out of stock
Product Id
1SDA054953R1
PLATES FOR MECHANICAL INTERLOCK TYPE -F- BETWEEN 2 C.BREAKERS T5/630 (P/W) + T5/630 (P/W)
More about MIR-P tipo F (T5-T5)
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.9 kilogram |
| Package Height | 20 millimetre |
| Package Length | 330 millimetre |
| Package Width | 230 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | MIR-P tipo F (T5-T5) |
| Extended Product Type | MIR-P tipo F (T5-T5) |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


