Energy Distribution
PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW
Product Id
1SDA054970R1
KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=100 MM 4pcs T4-T5-T7-T7M-X1-A3
More about PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 145 millimetre |
Package Length | 15 millimetre |
Package Height | 180 millimetre |
Invoice Description | PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW |
Product Range | TMax T |
Package Gross Weight | 0.17 kilogram |
Extended Product Type | PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹659.00
Free delivery
|
|
||
|
₹729.00
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹659.00
Free delivery
|
|
||
|
₹729.00
+ ₹70.00 shipping
|
|
Write Your Own Review