Energy Distribution
PB200 T4-5-7-T7M-X1 4p PART.DIV.PHA.HIGH
Out of stock
Product Id
1SDA054973R1
KIT PARTITIONS DIV. PHASE HIGH FOR FOUR-POLE H=200 MM 6pcs T4-T5-T7-T7M-X1
More about PB200 T4-5-7-T7M-X1 4p PART.DIV.PHA.HIGH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 230 millimetre |
| Package Length | 35 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | PB200 T4-5-7-T7M-X1 4p PART.DIV.PHA.HIGH |
| Extended Product Type | PB200 T4-5-7-T7M-X1 4p PART.DIV.PHA.HIGH |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


