Energy Distribution
TA EXT NEUTRAL 320A T5
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA055056R1
CI 320 A FOR EXTERNAL NEUTRAL T5
More about TA EXT NEUTRAL 320A T5
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 20 millimetre |
Package Length | 20 millimetre |
Package Height | 8 millimetre |
Invoice Description | TA EXT NEUTRAL 320A T5 |
Product Range | TMax T |
Package Gross Weight | 0.7 kilogram |
Extended Product Type | TA EXT NEUTRAL 320A T5 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review