Energy Distribution
X4 FOR PR222DS/P/PD T4..T6 F > N EXT
Out of stock
Product Id
1SDA055060R1
X4 CONNECTORS FOR PR222DS/P/PD WITH EXTERNAL NEUTRAL OR PR222MP +PR212/CI FOR FIXED C.BREAKER T4..T6
More about X4 FOR PR222DS/P/PD T4..T6 F > N EXT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 6 millimetre |
| Package Length | 13 millimetre |
| Package Width | 11 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | X4 FOR PR222DS/P/PD T4..T6 F > N EXT |
| Extended Product Type | X4 FOR PR222DS/P/PD T4..T6 F > N EXT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


