Energy Distribution
T4D 250 4p F F
₹12,982.00
Product Id
1SDA057173R1
SWITCH-DISCONNECTOR TMAX T4D 250 FIXED FOUR-POLE WITH FRONT TERMINALS
More about T4D 250 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 3.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 3.6 ampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Size | T4D |
| Sub-type | T4 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC 60947 |
| Invoice Description | T4D 250 4p F F |
| Extended Product Type | T4D 250 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,982.00 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,982.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


