Energy Distribution
T6S 630 TMA 630-6300 4p F F InN=100%In
₹35,370.97
Product Id
1SDA060211R1
C.BREAKER TMAX T6S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A FULLY RATED
More about T6S 630 TMA 630-6300 4p F F InN=100%In
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Rated Current El ED (In) | Main Circuit 630A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 7000 cycle, 60 cycles per hour |
| Package Gross Weight | 14 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 45 kiloampere, (500 V AC) 35 kiloampere, (690 V AC) 16,5 kiloampere |
| Rated Short-time Withstand Current (Icw) | for 1 s 7,6 kiloampere |
| Rated Uninterrupted Current (Iu) | 630 ampere |
| Size | T6 |
| Sub-type | T6 |
| Rated Operational Voltage | 690 volt AC ; 750 volt DC |
| Standards | IEC |
| Release Type | TM |
| Short Circuit Performance Level | 50kA |
| Invoice Description | T6S 630 TMA 630-6300 4p F F InN=100%In |
| Extended Product Type | T6S 630 TMA 630-6300 4p F F InN=100%In |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹35,370.97 Free delivery | ||||
| ₹34,978.52 + <span class="price">₹450.00</span> shipping | ||||
| ₹35,219.51 + <span class="price">₹450.00</span> shipping | ||||
| ₹53,620.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹35,370.97 Free delivery | ||||
| ₹34,978.52 + <span class="price">₹450.00</span> shipping | ||||
| ₹35,219.51 + <span class="price">₹450.00</span> shipping | ||||
| ₹53,620.00 Free delivery |
Write Your Own Review


