Energy Distribution

T6H 630 TMA 630-6300 4p F F InN=100%In

Out of stock
    Product Id
    1SDA060212R1
    C.BREAKER TMAX T6H 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A FULLY RATED

    More about T6H 630 TMA 630-6300 4p F F InN=100%In

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles4
    Rated Current El ED (In)Main Circuit 630A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability7000 cycle, 60 cycles per hour
    Package Gross Weight14 kilogram
    Package Height285 millimetre
    Package Length370 millimetre
    Package Width305 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (400 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 50 kiloampere, (690 V AC) 19 kiloampere
    Rated Short-time Withstand Current (Icw)for 1 s 7,6 kiloampere
    Rated Uninterrupted Current (Iu)630 ampere
    SizeT6
    Sub-typeT6
    Rated Operational Voltage690 volt AC ; 750 volt DC
    StandardsIEC
    Release Type TM
    Short Circuit Performance Level 70kA
    Invoice DescriptionT6H 630 TMA 630-6300 4p F F InN=100%In
    Extended Product TypeT6H 630 TMA 630-6300 4p F F InN=100%In
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T6H 630 TMA 630-6300 4p F F InN=100%In
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.