Energy Distribution

T6N 630 PR221DS-LS/I In=630 4p F F

Out of stock
    Product Id
    1SDA060231R1
    C.BREAKER TMAX T6N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630

    More about T6N 630 PR221DS-LS/I In=630 4p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Number Of Poles4
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability7000 cycle
    Package Gross Weight14 kilogram
    Package Height285 millimetre
    Package Length370 millimetre
    Package Width305 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 70 kiloampere
    Rated Short-time Withstand Current (Icw)for 1 s 7.6 kiloampere
    Rated Uninterrupted Current (Iu)630 ampere
    SizeT6
    Sub-typeT6
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Invoice DescriptionT6N 630 PR221DS-LS/I In=630 4p F F
    Extended Product TypeT6N 630 PR221DS-LS/I In=630 4p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T6N 630 PR221DS-LS/I In=630 4p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.