Energy Distribution

T6N 800 PR222DS/P-LSIG In=800 4p F F

- +
Product Id
1SDA060276R1
Sold and delivered by System Controls and Switchgears
C.BREAKER TMAX T6N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 800

More about T6N 800 PR222DS/P-LSIG In=800 4p F F

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Rated Current (In) Main Circuit 800A
Compatibility TMax T
Electrical Durability 5000 cycle, 60 cycles per hour
Size T6
Rated Insulation Voltage (Ui) 1000 volt
Rated Impulse Withstand Voltage (Uimp) 8 kilovolt
Rated Operational Voltage 690 volt AC
Rated Uninterrupted Current (Iu) 800 ampere
Release Type EL
Short Circuit Performance Level 36kA
Sub-type T6
Standards IEC
Product Class Moulded Case Circuit Breakers
Number Of Poles 4
Package Width 305 millimetre
Package Length 370 millimetre
Package Height 285 millimetre
Invoice Description T6N 800 PR222DS/P-LSIG In=800 4p F F
Product Range TMax T
Package Gross Weight 14 kilogram
Extended Product Type T6N 800 PR222DS/P-LSIG In=800 4p F F
Rated Short-time Withstand Current (Icw) for 1 s 10 kiloampere
Rated Service Short-Circuit Breaking Capacity (Ics) (220 V AC) 70 kiloampere, (230 V AC) 70 kiloampere, (380 V AC) 36 kiloampere, (400 V AC) 36 kiloampere, (415 V AC) 36 kiloampere, (440 V AC) 30 kiloampere, (500 V AC) 25 kiloampere, (690 V AC) 15 kiloampere
Total GST Percentage 18.00
HSN Number 85362090
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
System Controls and Switchgears
90% of 100
90% positive evaluations
₹58,049.20
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    System Controls and Switchgears
    90% of 100
    90% positive evaluations
    ₹58,049.20
    Free delivery
      Write Your Own Review
      You're reviewing:T6N 800 PR222DS/P-LSIG In=800 4p F F
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.