Energy Distribution

T6H 800 PR221DS-LS/I In=800 3p F F

Out of stock
    Product Id
    1SDA060289R1
    C.BREAKER TMAX T6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 800

    More about T6H 800 PR221DS-LS/I In=800 3p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles3
    Rated Current El ED (In)Main Circuit 800A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability5000 cycle, 60 cycles per hour
    Package Gross Weight11 kilogram
    Package Height285 millimetre
    Package Length370 millimetre
    Package Width305 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (400 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 50 kiloampere, (690 V AC) 19 kiloampere
    Rated Short-time Withstand Current (Icw)for 1 s 10 kiloampere
    Rated Uninterrupted Current (Iu)800 ampere
    SizeT6
    Sub-typeT6
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level 70kA
    Invoice DescriptionT6H 800 PR221DS-LS/I In=800 3p F F
    Extended Product TypeT6H 800 PR221DS-LS/I In=800 3p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T6H 800 PR221DS-LS/I In=800 3p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.