Energy Distribution
T6D 800 3p F F
Out of stock
Product Id
1SDA060345R1
SWITCH-DISCONNECTOR TMAX T6D 800 FIXED THREE-POLE WITH FRONT TERMINALS
More about T6D 800 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 11 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 15 ampere |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Size | T6D |
| Sub-type | T6 |
| Rated Operational Voltage | 690 volt AC ; 750 volt DC |
| Standards | IEC 60947 |
| Short Circuit Performance Level | 8kA |
| Invoice Description | T6D 800 3p F F |
| Extended Product Type | T6D 800 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


