Energy Distribution
MOE T6 110...125 Vac/dc
Product Id
1SDA060397R1
MOTOR OPERATOR 110...125V AC-DC T6
More about MOE T6 110...125 Vac/dc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 100 ... 125 volt AC, 100 ... 125 volt DC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 153 millimetre |
Package Length | 158 millimetre |
Package Height | 189 millimetre |
Invoice Description | MOE T6 110...125 Vac/dc |
Product Range | TMax T |
Package Gross Weight | 3.56 kilogram |
Extended Product Type | MOE T6 110...125 Vac/dc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹23,975.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹23,975.00
Free delivery
|
|
Write Your Own Review