Energy Distribution

T6S 1000 PR222DS/P-LSIG In=1000 3p F F

Out of stock
    Product Id
    1SDA060554R1
    C.BREAKER TMAX T6S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 1000

    More about T6S 1000 PR222DS/P-LSIG In=1000 3p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles3
    Rated Current El ED (In)Main Circuit 1000A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability4000 cycle, 60 cycles per hour
    Package Gross Weight11 kilogram
    Package Height285 millimetre
    Package Length370 millimetre
    Package Width305 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 45 kiloampere, (500 V AC) 35 kiloampere, (690 V AC) 16,5 kiloampere
    Rated Uninterrupted Current (Iu)1000 ampere
    SizeT6
    Sub-typeT6
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level50kA
    Invoice DescriptionT6S 1000 PR222DS/P-LSIG In=1000 3p F F
    Extended Product TypeT6S 1000 PR222DS/P-LSIG In=1000 3p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T6S 1000 PR222DS/P-LSIG In=1000 3p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.