Energy Distribution
T6H 1000 PR221DS-LS/I In=1000 3p F F
Out of stock
Product Id
1SDA060561R1
C.BREAKER TMAX T6H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
More about T6H 1000 PR221DS-LS/I In=1000 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 3 |
| Rated Current El ED (In) | Main Circuit 1000A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 4000 cycle, 60 cycles per hour |
| Package Gross Weight | 11 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (400 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 50 kiloampere, (690 V AC) 19 kiloampere |
| Rated Uninterrupted Current (Iu) | 1000 ampere |
| Size | T6 |
| Sub-type | T6 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC |
| Release Type | EL |
| Short Circuit Performance Level | 70kA |
| Invoice Description | T6H 1000 PR221DS-LS/I In=1000 3p F F |
| Extended Product Type | T6H 1000 PR221DS-LS/I In=1000 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


