Energy Distribution
TA EXT NEUTRAL 1000A T6
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA060610R1
CI 1000 A FOR EXTERNAL NEUTRAL T6
More about TA EXT NEUTRAL 1000A T6
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 30 millimetre |
Package Length | 25 millimetre |
Package Height | 11 millimetre |
Invoice Description | TA EXT NEUTRAL 1000A T6 |
Product Range | TMax T |
Package Gross Weight | 1.1 kilogram |
Extended Product Type | TA EXT NEUTRAL 1000A T6 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review