Energy Distribution
T7D 1000 3p F F
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA062032R1
SWITCH-DISCONNECTOR TMAX T7D 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM
More about T7D 1000 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Size | T7D |
Rated Operational Voltage | 690 volt AC ; 750 volt DC |
Rated Uninterrupted Current (Iu) | 1000 ampere |
Short Circuit Performance Level | 8kA |
Sub-type | T7 |
Standards | IEC 60947 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 280 millimetre |
Package Length | 360 millimetre |
Package Height | 350 millimetre |
Invoice Description | T7D 1000 3p F F |
Product Range | TMax T |
Package Gross Weight | 11.2 kilogram |
Extended Product Type | T7D 1000 3p F F |
Rated Short-time Withstand Current (Icw) | for 1 s 20 ampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review