Energy Distribution

SOR T7-T7M-X1 110...120Va.c./d.c.

₹4,180.00
- +
Product Id
1SDA062069R1
Sold and delivered by Khandelwal Agencies
SHUNT OPENING RELEASE 110...120V AC-DC T7-T7M-X1

More about SOR T7-T7M-X1 110...120Va.c./d.c.

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax T
Rated Voltage (Ur) 110 ... 120 volt AC, 110 ... 120 volt DC
Standards IEC
Product Class Air Circuit Breakers
Package Width 105 millimetre
Package Length 135 millimetre
Package Height 55 millimetre
Invoice Description SOR T7-T7M-X1 110...120Va.c./d.c.
Product Range TMax T
Package Gross Weight 0.15 kilogram
Extended Product Type SOR T7-T7M-X1 110...120Va.c./d.c.
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Khandelwal Agencies
90.6% of 100
90.6% positive evaluations
₹4,180.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Khandelwal Agencies
    90.6% of 100
    90.6% positive evaluations
    ₹4,180.00
    Free delivery
      Write Your Own Review
      You're reviewing:SOR T7-T7M-X1 110...120Va.c./d.c.
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.