Energy Distribution
UVR T7-T7M-X1 110...120Va.c./d.c.
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA062091R1
UNDERVOLTAGE RELEASE 110...120V AC-DC T7-T7M-X1
More about UVR T7-T7M-X1 110...120Va.c./d.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 110 ... 120 volt AC, 110 ... 120 volt DC |
Standards | IEC |
Product Class | Air Circuit Breakers |
Package Width | 105 millimetre |
Package Length | 135 millimetre |
Package Height | 55 millimetre |
Invoice Description | UVR T7-T7M-X1 110...120Va.c./d.c. |
Product Range | TMax T |
Package Gross Weight | 0.15 kilogram |
Extended Product Type | UVR T7-T7M-X1 110...120Va.c./d.c. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review