Product tag
Energy Distribution

UVR T7-T7M-X1 240...250Va.c./d.c.

Out of stock
    Product Id
    1SDA062092R1
    UNDERVOLTAGE RELEASE 240...250V AC-DC T7-T7M-X1

    More about UVR T7-T7M-X1 240...250Va.c./d.c.

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight0.15 kilogram
    Package Height55 millimetre
    Package Length135 millimetre
    Package Width105 millimetre
    Product ClassAir Circuit Breakers
    Rated Voltage (Ur)240 ... 250 volt AC, 240 ... 250 volt DC
    StandardsIEC
    Invoice DescriptionUVR T7-T7M-X1 240...250Va.c./d.c.
    Extended Product TypeUVR T7-T7M-X1 240...250Va.c./d.c.
    Total GST Percentage18.00
    HSN Number85389099
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:UVR T7-T7M-X1 240...250Va.c./d.c.
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.