Energy Distribution
AUX T7-T7M-X1 2Q 24Vd.c.
Out of stock
Product Id
1SDA062101R1
2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 24V DC T7-T7M-X1
More about AUX T7-T7M-X1 2Q 24Vd.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Air Circuit Breakers |
Package Width | 145 millimetre |
Package Length | 250 millimetre |
Package Height | 40 millimetre |
Invoice Description | AUX T7-T7M-X1 2Q 24Vd.c. |
Product Range | TMax T |
Package Gross Weight | 0.2 kilogram |
Extended Product Type | AUX T7-T7M-X1 2Q 24Vd.c. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review