Energy Distribution
AUX T7-T7M-X1 2Q 400Va.c.
Out of stock
Product Id
1SDA062102R1
2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 400V AC T7-T7M-X1
More about AUX T7-T7M-X1 2Q 400Va.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 40 millimetre |
| Package Length | 250 millimetre |
| Package Width | 145 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX T7-T7M-X1 2Q 400Va.c. |
| Extended Product Type | AUX T7-T7M-X1 2Q 400Va.c. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


