Energy Distribution
GEARED MOTOR DEVICE T7M-X1 48...60Vac/dc
Out of stock
Product Id
1SDA062114R1
GEARED MOTOR DEVICE 48...60V AC-DC T7M-X1
More about GEARED MOTOR DEVICE T7M-X1 48...60Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.3 kilogram |
| Package Height | 80 millimetre |
| Package Length | 200 millimetre |
| Package Width | 130 millimetre |
| Product Class | Air Circuit Breakers |
| Rated Voltage (Ur) | 48 ... 60 volt AC |
| Standards | IEC |
| Invoice Description | GEARED MOTOR DEVICE T7M-X1 48...60Vac/dc |
| Extended Product Type | GEARED MOTOR DEVICE T7M-X1 48...60Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


