Energy Distribution
RHE T7 F/W NORM. RETURNED
Out of stock
Product Id
1SDA062122R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-WITHDRAWABLE T7
More about RHE T7 F/W NORM. RETURNED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 100 millimetre |
| Package Length | 500 millimetre |
| Package Width | 160 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | RHE T7 F/W NORM. RETURNED |
| Extended Product Type | RHE T7 F/W NORM. RETURNED |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


