Energy Distribution
PLATE MECH.INTER. T7-T7M-X1 WITH. FP
Out of stock
Product Id
1SDA062131R1
PLATE MECHANICAL INTERLOCK FOR FIXED PART WITHDRAWABLE T7-T7M-X1
More about PLATE MECH.INTER. T7-T7M-X1 WITH. FP
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2 kilogram |
| Package Height | 30 millimetre |
| Package Length | 165 millimetre |
| Package Width | 230 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | PLATE MECH.INTER. T7-T7M-X1 WITH. FP |
| Extended Product Type | PLATE MECH.INTER. T7-T7M-X1 WITH. FP |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


