Energy Distribution
KLC-S T7M KEY LOCK EQ.N.20007 OP.
Out of stock
Product Id
1SDA062144R1
KEY LOCK EQUAL N.20007 IN OPEN BETWEEN MORE C.BREAKERS T7M
More about KLC-S T7M KEY LOCK EQ.N.20007 OP.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KLC-S T7M KEY LOCK EQ.N.20007 OP. |
| Extended Product Type | KLC-S T7M KEY LOCK EQ.N.20007 OP. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


